IESNA:LM-63-2002
[TEST]P1380440
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-830-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3576.2
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
535.2 592.4 635.4 649.5 649.5 631.4 581.3 515.2 491.1 528.2 596.4 673.5 792.8 933.1 1073.4 1185.7 1278.9 1359.1 
1453.3 1556.5 1638.7 1647.8 1517.5 1246.8 848.9 461.1 295.7 202.5 136.3 86.2 49.1 25.1 12.0 6.0 4.0 0.0 0.0 
535.2 591.3 636.5 651.5 649.5 630.4 582.3 519.2 492.1 532.2 592.4 664.5 790.8 928.1 1072.4 1192.7 1290.9 1378.1 
1465.3 1552.5 1652.8 1655.8 1573.6 1288.9 831.9 473.1 306.7 207.5 141.3 91.2 52.1 27.1 14.0 6.0 3.0 0.0 0.0 
535.2 593.4 634.4 651.5 656.5 639.5 599.4 539.2 503.1 528.2 581.3 655.5 763.7 893.0 1051.4 1205.7 1308.0 1364.1 
1466.3 1559.6 1663.8 1711.9 1665.8 1450.3 1020.3 589.3 378.9 265.6 188.4 114.3 71.2 45.1 28.1 18.0 5.0 1.0 0.0 
535.2 589.3 635.4 656.5 663.5 659.5 629.4 581.3 533.2 530.2 572.3 634.4 715.6 827.9 956.2 1078.5 1200.7 1303.0 
1402.2 1512.4 1637.7 1737.0 1752.0 1655.8 1417.2 913.1 520.2 368.8 272.6 182.4 126.3 81.2 49.1 20.0 7.0 1.0 0.0 
535.2 590.3 632.4 659.5 677.5 678.5 667.5 638.5 598.4 571.3 579.3 620.4 680.6 765.7 872.0 997.3 1113.5 1222.8 1328.0 
1445.3 1575.6 1734.0 1865.3 1873.3 1753.0 1400.2 819.9 448.0 321.7 242.6 153.3 98.2 64.1 35.1 8.0 2.0 0.0 
535.2 585.3 625.4 662.5 687.6 701.6 706.6 701.6 682.6 659.5 642.5 652.5 691.6 746.7 821.9 921.1 1040.4 1161.6 1285.9 
1407.2 1542.5 1680.8 1874.3 2060.7 2133.9 2029.6 1584.6 873.0 382.9 216.5 142.3 79.2 45.1 27.1 11.0 3.0 0.0 
535.2 574.3 619.4 657.5 686.6 718.6 735.7 756.7 762.7 768.8 771.8 781.8 797.8 829.9 887.0 963.2 1066.4 1179.7 1316.0 
1461.3 1604.7 1753.0 1894.3 2138.9 2467.6 2749.3 2695.1 2095.8 1248.8 573.3 154.4 82.2 48.1 21.0 12.0 5.0 0.0 
535.2 567.3 601.4 638.5 679.5 712.6 748.7 787.8 829.9 867.0 914.1 942.1 971.2 999.3 1042.4 1111.5 1224.8 1355.1 
1503.4 1660.8 1823.2 1974.5 2118.8 2275.2 2547.8 3027.9 3438.8 3335.6 2752.3 1919.4 1201.7 523.2 118.3 41.1 
17.0 7.0 0.0 
535.2 558.3 586.3 618.4 654.5 689.6 732.7 777.8 837.9 896.0 969.2 1037.4 1115.5 1202.7 1304.0 1431.3 1584.6 1751.0 
1943.4 2118.8 2292.2 2440.6 2570.9 2704.2 2846.5 3103.1 3432.8 3571.1 3318.6 2761.3 1854.2 647.5 155.4 58.1 
19.0 7.0 0.0 
535.2 552.3 580.3 610.4 642.5 680.6 718.6 764.7 816.9 876.0 952.2 1024.3 1099.5 1174.7 1283.9 1417.2 1582.6 1760.0 
1954.5 2157.9 2337.3 2510.7 2685.1 2829.5 3014.9 3270.5 3559.1 3631.3 3356.7 2838.5 1887.3 623.4 132.3 59.1 
20.0 8.0 0.0 
535.2 545.2 565.3 585.3 614.4 639.5 677.5 714.6 754.7 802.8 866.0 923.1 981.2 1056.4 1137.6 1239.8 1362.1 1502.4 
1651.8 1804.1 1948.4 2065.7 2165.9 2282.2 2407.5 2552.8 2668.1 2630.0 2327.3 1990.5 1325.0 363.8 85.2 39.1 15.0 
7.0 0.0 
535.2 541.2 550.3 561.3 582.3 604.4 626.4 657.5 684.6 716.6 761.7 799.8 835.9 877.0 921.1 983.2 1066.4 1146.6 1244.8 
1336.0 1413.2 1482.4 1535.5 1587.6 1647.8 1717.9 1770.0 1707.9 1458.3 1240.8 859.0 283.6 54.1 26.1 12.0 7.0 0.0 
535.2 538.2 536.2 544.2 553.3 563.3 570.3 575.3 583.3 592.4 599.4 599.4 586.3 574.3 553.3 540.2 539.2 543.2 558.3 
577.3 600.4 614.4 619.4 599.4 574.3 562.3 490.1 350.8 228.5 146.3 92.2 46.1 22.1 13.0 8.0 6.0 0.0 
535.2 519.2 501.1 487.1 470.1 447.0 413.9 375.9 331.8 280.6 239.5 212.5 192.4 184.4 183.4 181.4 177.4 177.4 179.4 
181.4 176.4 161.4 144.3 122.3 102.2 81.2 62.1 48.1 39.1 31.1 23.1 17.0 12.0 9.0 6.0 4.0 0.0 
535.2 503.1 471.1 428.0 384.9 332.8 269.6 220.5 188.4 170.4 162.4 157.4 153.3 149.3 146.3 142.3 139.3 133.3 127.3 
121.3 115.3 109.2 100.2 88.2 73.2 60.1 50.1 42.1 35.1 28.1 21.0 14.0 9.0 7.0 4.0 3.0 0.0 
535.2 489.1 438.0 370.8 305.7 241.6 196.4 176.4 164.4 154.4 143.3 134.3 128.3 122.3 116.3 111.3 107.2 103.2 99.2 95.2 
89.2 83.2 78.2 72.2 65.1 57.1 49.1 41.1 33.1 23.1 16.0 11.0 8.0 4.0 3.0 2.0 0.0 
535.2 479.1 404.9 328.7 248.6 197.5 178.4 167.4 157.4 144.3 131.3 120.3 111.3 104.2 99.2 94.2 89.2 84.2 81.2 78.2 77.2 
75.2 72.2 67.2 62.1 54.1 46.1 37.1 28.1 20.0 14.0 10.0 6.0 4.0 2.0 2.0 0.0 
535.2 466.1 375.9 287.7 212.5 183.4 172.4 161.4 149.3 135.3 122.3 112.3 105.2 98.2 93.2 88.2 84.2 80.2 77.2 75.2 73.2 71.2 
68.2 64.1 59.1 54.1 47.1 40.1 33.1 26.1 21.0 16.0 10.0 3.0 2.0 2.0 0.0 
535.2 463.1 365.8 262.6 198.5 179.4 170.4 159.4 145.3 132.3 119.3 110.3 101.2 95.2 91.2 87.2 82.2 79.2 75.2 74.2 72.2 70.2 
66.2 62.1 57.1 52.1 46.1 39.1 34.1 29.1 23.1 17.0 9.0 4.0 3.0 2.0 0.0 
535.2 455.0 345.8 242.6 191.4 177.4 167.4 156.4 144.3 130.3 118.3 108.2 99.2 93.2 88.2 85.2 82.2 77.2 73.2 71.2 68.2 66.2 
63.1 58.1 52.1 44.1 37.1 32.1 27.1 22.1 18.0 12.0 5.0 4.0 3.0 2.0 0.0 
535.2 450.0 338.8 234.5 189.4 176.4 166.4 155.4 143.3 130.3 117.3 106.2 96.2 90.2 86.2 83.2 80.2 74.2 71.2 69.2 67.2 65.1 
61.1 54.1 45.1 37.1 28.1 24.1 19.0 15.0 10.0 7.0 4.0 3.0 3.0 2.0 0.0 
535.2 451.0 340.8 233.5 189.4 176.4 168.4 156.4 143.3 130.3 118.3 107.2 96.2 90.2 86.2 84.2 80.2 74.2 71.2 70.2 68.2 64.1 
60.1 53.1 45.1 36.1 27.1 22.1 18.0 14.0 10.0 6.0 4.0 3.0 2.0 1.0 0.0 
